Related Equipment for Vacuum Systems
真空用過濾器 AFJ
・可事先預防真空機器的故障!
・過濾度: 5, 40, 80 μm
・大流量: Max. 660 L/min (ANR)
・透過濾芯洗淨,可重複利用
・可去除水滴
・利用透明性杯體保護罩,覆蓋於杯體全身
系列 | 連接口徑 | 推薦流量 L/min (ANR) | 過濾度 |
AFJ | 1/8,1/4,3/8,1/2 | 180,380,660 | 5,40,80 |
產品特點
■Prevents vacuum equipment trouble!
■Better environmental resistance with 2 layer construction
The bowl is covered with a transparent bowl guard!
■Variations
■2 types are available for different applications.
■Selectable filtration rating
■Easy to handle
The element and the bowl are in one piece.
Replacement can be done in hand.
■Superior visibility: 360°
Use of a transparent bowl guard makes it possible to check the element inside the case from the entire periphery.
■Metal related corrosion does not occur.
Resin body does not rust.
■Application Examples